Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2810
Bill of material
2810.010
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
CBN
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G1
Corner Radius
0 mm
H11
Cutting Tool Material
BH
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KEMMLER
    Zwischenhülse SK 40-2-50 DIN 69871 AD
    EMUGE-FRANKEN
    Rekord 2A-STEEL
    EMILE MAURIN - Fixation  (Boulonnerie - Visserie)
    Reference 24900 - Socket screw key - Socket wrench DIN 911 - Plain
    SCHUNK
    ER SK 40 - DIN 69871 AD/B - ER collet chucks
    Gühring
    5492 - WN PCD MILLING CUTTER
    EMUGE-FRANKEN
    2808
    EMUGE-FRANKEN
    2856_Z
    PHOENIX CONTACT
    1212756 - SF-M SET 2
    FATH
    Screw-in Tool for T-Matic Connector
    PHOENIX CONTACT
    1200292 - SF-SOCKET SET 47
    PHOENIX CONTACT
    1085798 - EV-T2CCS-MF-M4X10-BIT
Previews
3D
2D
Download CAD models