Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
ERO
Description
Nadelrollenführung Typ NO
Bill of material
1x N6 100 1x O6 100 1x N6 HWA980
SCHIENENGROESSE
Type/Size
ROLLENKAEFIG
Type of rollercage
ENDSTUECKO
Endpiece Type GW / GWA
ENDSTUECKN
Endpiece Type GH / GHA
SATZART
Guide rail set
L1
O-guide length
mm
L2
N-guide length
mm
HUB
Required stroke
mm
Enter value for HUB
Required stroke
mm
cm
inch
ft
HUBST
Stroke-position in modell
mm
Enter value for HUBST
Stroke-position in modell
mm
cm
inch
ft
EG
Inlets rounded
-
BS
Befestigungsschrauben einfuegen
ADR
Number of needle roller in cage
KLAENGE
Cage length
mm
KTEILUNG
Partition
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
E
Dimension E
2.0 mm
D
Dimension D
mm
N
Dimension N
ML1
Dimension M guide 1
mm
ML2
Dimension M guide 2
mm
O
Dimension O
mm
P
Dimension P
mm
Q
Dimension Q
mm
S
Dimension S
3.0 mm
R
Dimension R
mm
G
Thread
H
Dimension H
mm
J
Dimension J
mm
K
Dimension K
mm
U
Dimension U
GEWN
Weight N-rail
g
GEWO
Weight O-rail
g
BELASTD
max. load (dyn)
N
BELASTS
max. load (stat)
N
BELASTINFO
For more information, see graphic
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    ERO
    Cross roller guide Type R
    RK Rose+Krieger
    RK MonoLine R - Linear unit
    ERO
    VS-XYZ - ERO-Adjustment slide
    igus
    Stainless steel linear slide system V4A, double - Dimensions Ø: 10 mm
    ERO
    Coated guide Type TV
    SCHNEEBERGER
    Accessory type M/V - Cages type HW
    Yiheda 3D Electronic Gallery
    E-EIM01 - Economical dovetail slot type manual stage / long stroke rack and pinion type / X axis
    Ganter
    GN 391 - Drive / Transfer units -
    EGIS
    E-FF - Cages linéaires plates à 1 rangée
    Robotunits
    MAT 4593 - Roller Track ESD with Side Guide Kit
    norelem
    21322 - Roller carriage in steel
    WMBerg
    LFF & LHW - Needle Roller Bearing Needle Cages
    EGIS
    E-H ZW - Cages linéaires plates à 2 rangées
    SMC
    CJ2_CD - Clevis Pin
Previews
3D
Dimensión
2D
Descarga de modelos CAD