Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
MR 9M - Rail - Linear guideway
Bill of material
MR9M-N-20-10-10-RAIL
MOD
Model Code
MR
SIZE
Size
9
RT
Rail type
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
10.000 mm
AG
Accuracy grade
RM
Rail Material
W1
9 mm
H1
5.5 mm
P
20 mm
DXDXG1
Dxdxg1
6x3.5x3.5 mm
M1
M4x0.7 mm
RW
Rail Weight
301 g/m
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir