Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
HRC 25 FL - Profile rail guides
Bill of material
HRC25FL-B1-VC-N-105L-22.5-22.5-I
MOD
Model Code
HRC25FL
RT
Rail type
SIZE
Size
25 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
22.500 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
36 mm
W2
23.5 mm
W1
23 mm
H1
23.0 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
W
70 mm
L
105.0 mm
L1
86.0 mm
H2
h2
30.0 mm
P1X
45 mm
P2X
57 mm
MXG2
Mxg2
M6x10 mm
M1
M6
T
10 mm
T1
10 mm
N1
M6x7,5 mm
N2
M3x6,5 mm
N3
P4
E
12.5 mm
S1
8.0 mm
S2
12.3 mm
S3
23.5 mm
S4
24.5 mm
RW
Rail Weight
3020 g/m
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir