Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ERO
Description
ARC 35 FN - Profile rail guides
Bill of material
ARC35FN-B1-VC-N-111.2L-15.6-15.6-I
MOD
Model Code
ARC35FN
RT
Rail type
SIZE
Size
35 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
15.600 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
48 mm
W2
33.0 mm
W1
34 mm
H1
32 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
100 mm
L
111.2 mm
L1
86.2 mm
H2
h2
40.4 mm
P1X
50 mm
P2X
82 mm
MXG2
Mxg2
M10x12 mm
M1
M8
T
12 mm
T1
12 mm
N1
M6x10 mm
N2
M6x7 mm
N3
P5
E
12.5 mm
S1
8.0 mm
S2
15.0 mm
S3
23.4 mm
S4
24.1 mm
RW
Rail Weight
6790 g/m
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)