Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
SHR-47625 - Eye Bolts - Tamper Resistant
Bill of material
SHR-47625
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
RATEDLOAD
Rated Load Lbs
STYLE
Style
2.000 Inch
A
A Thread Size
Inch
B
B Body Height
1 33/64 Inch
C
C Stud Length
Inch
D
D Shoulder Diameter
Inch
E
E Shoulder Height
1/32 Inch
F
F Ring Center Location
57/64 Inch
G
G Body Diameter
1/ 2 Inch
H
H Body Diameter
2 1/2 Inch
I
I Radius
2 3/4 Inch
J
J Ring Radius Location
3 1/2 Inch
K
K Ring Width
3 13/16 Inch
N
N Countersink Diameter
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models