Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Essentra Components
Description
TJ-50 Hand Wheel Position Indicating Spoked Aluminum - Position Inicating Hand Wheels
Bill of material
TJ-50
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
STYLE
Style
Spoked
A
A Wheel Diameter
7 3/16 Inch
B
B Dial Diameter
3 3/4 Inch
C
C Overall Height
3 15/16 Inch
D
D Hub Height
1 3/8 Inch
E
E Wheel Height
3/8 Inch
F
F Hub Diameter
2 1/4 Inch
BORE
Bore
Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir