Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Essentra Components
Description
DK-233 - Male Wing Knobs - Thumb Wing
Bill of material
DK-233
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
1 Inch
B
B Height
5/8 Inch
C
C Handle Height
1/2 Inch
D
D Hub Height
1/8 Inch
E
E Hub Diameter
1/2 Inch
F
F Blind Hole Diameter
3/8 Inch
THREAD
Stud Thread Size
1/4-20
LGTH
Stud Length
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型