Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Essentra Components
Description
ESP-729 - Cam Levers - External Thread
Bill of material
ESP-729
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Thread Size
M8
B
B Hole Size
8.1 mm
D
D Hub Diameter
20 mm
F
F Center Height
21 mm
L
L Handle Length
79 mm
TL
Thread Length
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model