Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Essentra Components
Description
RLC-50-6 - Rodless Air Cylinders
Bill of material
RLC-50-15
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
2 Inch
NPT
3/8 NPT
STROKE
Stroke
Inch
A
A Guilde Position From Guide Center to Cylinder End
7.090 Inch
B
B End Length
1.380 Inch
C
C End Port Spacing From Center to Edge Along Length
0.550 Inch
E
E Guide Length
9.840 Inch
F
F Guide Outiside Hole Spacing Center to Center
7.480 Inch
G
G Guild Inside Hole Spacing Center to Center
3.740 Inch
H
H Guilde Height from Cylinder Center to Guide Top
2.840 Inch
J
J Guide Side Hole Spacing From Center to Edege Along Height
0.260 Inch
K
K Side Hole Size
0.350 Inch
L
L Guide Width
3.620 Inch
M
M Guide Top Width
1.970 Inch
N
N Guide Hole Size
M8 - 11 deep
O
O Cylinder Height
3.150 Inch
O1
O1 Cylinder Width
3.150 Inch
P1
P1 Top Height
0.510 Inch
R
R Cylinder End Width
3.540 Inch
R1
R1 Cylinder End Height
3.540 Inch
R2
2.300 Inch
S
S Cylinder End Hole Spacing Center to Center Along Width
2.760 Inch
S1
S1 Cylinder End Hole Spacing From Hole Center to Edge Along Height
0.390 Inch
T
T Cylinder End Hole Size
M8 - 25 deep
U
U Side Hole Size
0.350 Inch
W
W End Port Spacing From Center to Edge Along Height
2.360 Inch
Y
Y Guide Top Height
0.670 Inch
Z
Z End Port Spacing From Center to Edge Along Height
1.180 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models