Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Essentra Components
Description
EH-140 - Directional Control Valves - Complete Set High Flow Hydraulic Coupler
Bill of material
EH-140
PN
Part Number
EH-140
AMERSID
Americas ID
1076320
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
DESCRIPTION
Description
Complete Set
MAXFLOWCAPACITY
Maximum Flow Capacity (In3 / Min)
2500
A
A Overall Length
2.720 Inch
B
B Female Length
2.140 Inch
CNPT
C Port Size
3/ 8
D
D Female Diameter
1.390 Inch
E
E Male Diameter
1.090 Inch
F
F Male Port Depth
0.930 Inch
G
G Female Port Depth
0.875 Inch
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir