Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
EPN-390 - Column Level Indicators
Bill of material
EPN-390
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
DESCRIPTION
A
A Overall Height
7.68 Inch
B
B Hole Spacing Center to Center
5 Inch
C
C Thread Size
M12
D
D Screw Length
0.91 Inch
E
E Length
0.71 Inch
F
F Width
1.22 Inch
G
G Outlet Width
1.06 Inch
H
H Viewing Height
3.98 Inch
J
J Alarm Level Height
1.97 Inch
K
K Sensor Height
1.57 Inch
M
M Screw Height From Bottom Edge
0.98 Inch
N
N Height From Screw Center to Bottom Viewing Edge
0.51 Inch
O
O Outlet Height
1.02 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models