您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
norsk
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EB10430879 - PD 360i/24 BASIC
ESYLUX
Indoor automation
Presence and motion detectors
BASIC
Powered by
CAD模型選擇
{esylux/100_automation_innenbereiche/10_pre4senz-_und_bewegungsmelder/800_basic/pre4senzmelder_deckenmontage_on_off_v_1.prj},{NB=EB10430879 - PD 360i/24 BASIC(350)},{ARTNR=EB10430879},{GEW=118},{LEISTA=0.2},{MONHH=3},{MAXHH=5},{ALIK=1},{TEBEL=1},{ZTN=85365080},{BILD=eb10430879.png},{INAME=eb10430879_lod_250},{NAME=eb10430879_lod_250},{CNSNN=Präsenzmelder / Deckenmontage / ON/OFF},{CNSNB=EB10430879 - PD 360i/24 BASIC},{CNSNT=PD 360i/24 BASIC},{CNSLINA=EB10430879 - PD 360i/24 BASIC},{GKAT=Decken-Präsenzmelder},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / ON/OFF - Ceiling-mounted presence detector
Bill of material
EB10430879 - PD 360i/24 BASIC
ARTNR
Item number
EB10430879
EB10430879
LOD
Level of detail
350
200
350
200
BILD
Product picture
eb10430879.png
eb10430879.png
CNSLINA
Parts list name
EB10430879 - PD 360i/24 BASIC
EB10430879 - PD 360i/24 BASIC
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Presence detector with 360° field of detection For ceiling mounting. Range of up to 24 m in the diameter at a recommended installation height of 3 m. 10 A high-performance relay. Zero-cross switching for gentle switching. Remote controllable. Factory setting for immediate operational readiness.
Presence detector with 360° field of detection For ceiling mounting. Range of up to 24 m in the diameter at a recommended installation height of 3 m. 10 A high-performance relay. Zero-cross switching for gentle switching. Remote controllable. Factory setting for immediate operational readiness.
BP
Special product funtions
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
Adjusting controller, IR remote control
Adjusting controller, IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling
H
Height/Depth
53
53
mm
DIA
Diameter
101
mm
GEW
Weight
118
118
g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP40
IP40
SK
Protection class
II
RLUFT
Relative humidity
5 - 93 %, not condensing
TEMP
Permissible ambient temperature
0 ...+50
°C
NENNSP
Nominal voltage
230 V AC / 50 Hz
230 V AC / 50 Hz
EINSTR
In-rush current
78 A / 5 ms
78 A / 5 ms
ALEIQ
Connectable wire cross section
1,50 - 2,50
1,50 - 2,50
mm²
LEISTA
Power consumption
0.2
W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 24
Ø 24
m
ERFFRO
Detection range head-on
Ø 8
Ø 8
m
ERFPR
Detection range presence
Ø 6
Ø 6
m
ERFBER
Field of detection
up to 453
up to 453
m²
MONHH
Recommended installation height
3
m
MAXHH
Max. mounting height
5
m
HELLW
Level of brightness
5–2000
lx
ALIK
Number of light channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EB10430879
PDFLINK
Data sheet
https://www.esylux.com/dl/EB10430879
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
Push-in clamp
EF003429
Response value sensitivity adjustable
Yes
Yes
EF003814MAX
Response value luminosity - max
2000
lx
EF003814MIN
Response value luminosity - min
5
lx
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
1
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000194
Switch-off delay
300
s
EF000551
Diameter
101
101
mm
EF000193
Turn-on delay
30
s
EF003843
Diameter of field of detection on the floor
24
24
m
EF006582MAX
Detection angle horizontal - max
360
°
EF006582MIN
Detection angle horizontal - min
180
°
EF003848
Remote controllable
Yes
Yes
EF000416MAX
Frequency - max
50
50
Hz
EF000416MIN
Frequency - min
50
Hz
EF003832
Suitable for C-load
Yes
EF021180
Suitable for ceiling mounting
Yes
EF000664
Suitable for wall mounting
No
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
Yes
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF006590
Max. on-period
30
min
EF001732
Max. inrush current
78
A
EF012569
Max. presence range
50,33
50,33
m˛
EF001322
Max. range head-on
5,5
5,5
m
EF001323
Max. range to one side
12
12
m
EF015953
Max. switching power LED
600
W
EF001503
Max. switching capacity
2300
W
EF006589
Min. on-period
15
s
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
Yes
EF000002
Nominal voltage
230
V
EF008011
Optimum mounting height
3
m
EF003882
RAL number (similar)
9010
EF004101
Scan angle
360
°
EF009566MAX
Pivoting range sensor, horizontal - max
0
°
EF009566MIN
Pivoting range sensor, horizontal - min
0
°
EF009567MAX
Pivoting range sensor, vertical - max
0
°
EF009567MIN
Pivoting range sensor, vertical - min
0
°
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
No
EF001731MAX
Temperature - max
50
°C
EF001731MIN
Temperature - min
0
°C
EF000049
Depth
53
53
mm
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
Yes
EF011991
Forced switch on
Yes
EF001099
Bridging switch
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求