Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ESYLUX
Description
4000 K / Ø 165 mm / 9 W / 110° - Downlight
Bill of material
EO10298936 - ELSA-2 DL 165 OP 110° 900 840 DALI WH
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Downlight
PRODB
Product description
BP
Special product features
BS
User interface
STEUSYS
Control system
MONART
Installation type
Recessed mounting
MONORT
Installation position
Ceiling
H
Height/Depth
25 mm
DIA
Diameter
180 mm
GEW
Weight
g
ET
Installation depth
mm
ELOCH
Installation hole size
165 mm
FAR
Colour
white, similar to RAL 9003
WERKS
Material
powder-coated aluminium
IP
Protection type
IP20 / IP44 below the ceiling (built-in)
SK
Protection class
II
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-20...+40 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
ALEIQ
Connectable wire cross section
0.75 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
110°
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
1 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
10 W
LICHTS
Luminous flux
900 lm
LICHTA
Light output
94 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
40000 h
UGR
Unified Glare Rating
≤ 25
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051098
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10298936
PDFLINK
Data sheet
https://www.esylux.com/dl/EO10298936
LDT
eo10298936.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Closure
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF000015
Outer diameter
180 mm
EF011870
Rated life time L70B50 at 25 °C
60000 h
EF011871
Rated life time L80B10 at 25 °C
40000 h
EF011873
Rated life time L90B10 at 25 °C
20000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
40 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-20 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF013735
Unified Glare Ratio (UGR)
25
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000943
Installation diameter
165 mm
EF023518
Built-in height/depth
mm
EF011946
Colour consistency (McAdam ellipse)
SDCM1
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
No
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
Yes
EF006436
Suitable for number of illuminants
1
EF001265
Suitable for suspended mounting
No
EF000664
Suitable for wall mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
25 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF025740
Power factor
0,9
EF000085
Wire cross section
0,75 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012172
Luminaire efficacy
lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
EF015686
Luminous flux reduction at average Service life 35,000 h at 25 °C ambient temperature.
4 %
EF015687
Luminous flux reduction at average Service life 50,000 h at 25 °C ambient temperature.
4 %
EF001357
Luminous intensity
cd
EF012170
Light distributor
Diffusor lens/panel
EF004283
Light distribution
Symmetric
EF009347
Max. system power
W
EF007556
With operating device
Yes
EF000197
With movement sensor
No
EF005905
With illuminant
Yes
EF001203
With light sensor
No
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
220 V
EF005138
Emergency power supply integrated
No
EF012169
No dim function
EF000187
Voltage type
AC
EF008200MAX
Connectable conductor cross section - max
0,75 mm²
EF016380MAX
Built-in diameter - max
165 mm
EF016380MIN
Built-in diameter - min
165 mm
EF009470
Suitable for clamp mounting
false
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF011587MAX
Luminous flux - max
lm
EF011587MIN
Luminous flux - min
lm
EF015689
Luminous flux reduction at average Service life 100,000 h at 25 °C ambient temperature.
4 %
EF008705
Surface brushed
false
EF000139
Surface protection
Powder coated
EF009351
Adjustment range
nicht verstellbar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models