您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
ECMI060040
ETA
E COR Boxes
Accessories
Body
Modular Chassis and Internal Door
Powered by
CAD模型選擇
{eta/ecor/accessories/casing/ecmi/ecmi_asmtab.prj},{NB=ECMI060040 -LOD400},{CODE=ECMI060040},{VER=6},{P=1},{LX=545},{VER2=1},{X=303},{Y=75},{L=600},{H=410},{WEIGHT=4.190},{CONF=1},{WEIGHTPACK=4.400},{AAG535=4.19},{CF=2 fila x 26 mod. DIN},{LODDEST=architecture},{LODLEVEL=400},{PPATH=ecmi_asmtpl.prj},{DESCRGEN='CHASSIS MODULARE E COR 600X400},{DESCRAGG=2X26 MODULI DIN - LAMIERA},{MAT=Telaio: lamiera d'acciaio sendzimir},{VERN=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{PFOR=Pezzo singolo completo di telaio, pannelli modulari, guide DIN, cimase, squadrette e accessori di montaggio.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
ETA
Description
ECMI Modular Chassis and Internal Door - Modular front with internal door
Bill of material
ECMI060040
CODE
Code
ECMI060040
ECMI060040
CF
Charat. funcional
2 fila x 26 mod. DIN
2 fila x 26 mod. DIN
LODLEVEL
LOD Level
400
DESCRGEN
General description
E COR Modular Front 600X400
E COR Modular Front 600X400
DESCRAGG
Additional description
2X26 DIN modules – sheet steel
2X26 DIN modules – sheet steel
MAT
Material
Frame: sendzimir sheet steel
L
600
600
mm
H
410
410
mm
VERN
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
RAL7035 textured finish
WEIGHT
Weight
4.190
4.190
kg
PFOR
Supply parts
Single piece complete with frame, modular panels, DIN guides, partitions, brackets and mounting accessories.
CONF
Packaging
1
piece(s)
PACK
Packaging
Brown cardboard box
WEIGHTPACK
Weight pack
4.400
4.400
kg
EDZ
EPLAN
ETAE.ECMI060040.edz
ETAE.ECMI060040.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求