Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ETA
Description
EC - Box with double blank door
Bill of material
EC100830
CODE
Code
LODLEVEL
LOD Level
400
DESCRGEN
General description
DESCRAGG
Additional description
Double blank door
MAT
Material
Enclosure and door: sheet steel
SMAT
Material thickness
Enclosure and door: 1,5mm
B
B - Base
mm
A
A - Height
mm
P1
mm
E
310 mm
F
110 mm
C
mm
L
mm
H
mm
P
P - Depth
mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
RAL7035 textured finish
WEIGHT
Weight
kg
IP
IP66
NEMA
IK
IK10
MCONF
MARCHI CONF
CE - Ex - TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Solution consisting of housing; double blank door with Ø 3 mm double bar locking system and 4 profiles welded and painted; mounting plate; cable entry closure flanges and set of screws for grounding and assembly.
CONF
Packaging
1 piece(s)
PACK
Packaging
ETA green cardboard box
WEIGHTPACK
Weight pack
kg
AAQ326
File / hyperlink 1
PDF catalog
EDZ
edz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ETA
    ECPA - Mounting plate
    ETA
    Single blank door - Box with single blank door
    nVent HOFFMAN
    MUS - Mild steel, wall mounted enclosure
    ETA
    E NUX PR - ENUX-PR cabinet with double blank door + rear panel
    ETA
    PR - Suite cabinet with front blank door and rear panel
    Tempa Pano
    ETS - Wall Mounted Enclosures
    ETA
    ECIC - Blank Cable Entry Plate
    ETA
    Single transparent door - Box with glazed door
    Rittal
    Compartment Rack VX IT divided into two, vented
    Caprari
    HMU - Multistage Pumps with Horizontal Shaft
    PERI
    107738 - Ladder 240-360
    COSMO
    Typ 33 K - Modernisierungs-Kompaktheizkörper Profil
    ETA
    DP - Suite cabinet with double blank door and rear door
    ETA
    ECPF - Mounting plate micro-perforated
Previews
3D
Dimension
2D
Download CAD models