Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
ETA
Description
Single blank door - Box with single blank door
Bill of material
EC050725
LODLEVEL
LOD Level
400
CODE
Code
DESCRGEN
General description
DESCRAGG
Additional description
Single blank door
MAT
Material
Housing, door and closure flange: DC01 sheet steel with two-component polyurethane foam gasket
SMAT
Material thickness
Involucro: 1,2mm Porta: da 1,5mm a 2,0mm
B
B - Base
mm
A
A - Height
mm
P
P - Depth
mm
P1
mm
E
mm
F
mm
C
mm
L
mm
H
mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
RAL7035 textured finish
WEIGHT
Weight
IP
IP66
NEMA
NEMA 4
IK
IK10
MCONF
Marchi conf
CE- Ex - TUV-Rina- cULus Listed - EAC - RoHS
PFOR
Supply parts
Solution consisting of housing; double blank door with Ø 3 mm double bar locking system and 4 profiles welded and painted; mounting plate; cable entry closure flanges and set of screws for grounding and assembly.
CONF
Packaging
1 pc.
PACK
Packaging
ETA green cardboard box
WEIGHTPACK
Weight pack
AAQ326
File / hyperlink 1
PDF catalog
EDZ
edz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ETA
    EC - Box with double blank door
    ETA
    ECPA - Mounting plate
    nVent HOFFMAN
    MUS - Mild steel, wall mounted enclosure
    ETA
    PR - Suite cabinet with front blank door and rear panel
    ETA
    Single transparent door - Box with glazed door
    ETA
    E NUX PR - ENUX-PR cabinet with double blank door + rear panel
    ETA
    ECPF - Mounting plate micro-perforated
    ETA
    ECIC - Blank Cable Entry Plate
    ETA
    ECIF Perforated Cable Entry Plate - ECIF Perforated Cable Entry Plate
    Univer
    af-2565 - af-2565
    ETA
    DP - Suite cabinet with double blank door and rear door
    ETA
    ECPI - Internal door
    ETA
    ECMI Modular Chassis and Internal Door - Modular front with internal door
    nVent HOFFMAN
    MAS - Mild steel, single door enclosure
Previews
3D
Dimension
2D
Download CAD models