Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
ETA
Description
E MOX single door - Single door cabinet
Bill of material
EMOX081805PR
CODE
Code
LODDEST
LOD Destination
LODLEVEL
LOD Level
DESCRGEN
General description
DESCRAGG
Additional description
Monobloc - blank door
MAT
Material
Housing: DC01 sheet steel
SMAT
Material thickness
Housing:1,5mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Enclosure and door: colour RAL 7035 textured finish.
B
mm
A
mm
P
mm
C
mm
D
mm
E
mm
F
mm
L
mm
H
mm
I
I Max
mm
WEIGHT
Weight
kg
IP
IP66
NEMA
NEMA 12
IK
IK10
MCONF
MARCHI CONF
CE - Ex- TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Involucro simmetrico completo di profili estetici e pannello posteriore avvitato asportabile, con porta frontale cieca singola provvista di telaio tubolare di irrigidimento e completa di sistema di chiusura a doppia aletta diam. 3mm con azionamento a leva; ingresso cavi regolabile; piastra p.a. a inserimento frontale.
CONF
Packaging
1 piece(s)
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
AAQ326
https://www.eta.it/sito/prodotto-dettaglio.php?i_n=54291
EDZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models