Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000225 - Network/server enclosure (floor standing)
Bill of material
MC000225_2(1_0_300_30_240_600_30_300_30_240_150_150_150_150_0_0_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0)
ETIMCLASS
ETIM class
EC002499
ETIMMC
ETIM modeling class
MC000225
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Network/server enclosure (floor standing) ;
EF000122
Number of doors
EF005070
With socket
EF000049
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
EF010952
Depth 1 (D1)
mm
Enter value for EF010952
Depth 1 (D1)
mm
cm
inch
ft
EF011055
Depth cable entry (Dc)
mm
Enter value for EF011055
Depth cable entry (Dc)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF011056
Width cable entry (Wc)
mm
Enter value for EF011056
Width cable entry (Wc)
mm
cm
inch
ft
EF011057
Width door 1 (Wd1)
mm
Enter value for EF011057
Width door 1 (Wd1)
mm
cm
inch
ft
EF011058
Width door 2 (Wd2)
mm
Enter value for EF011058
Width door 2 (Wd2)
mm
cm
inch
ft
EF011059
Width door 3 (Wd3)
mm
Enter value for EF011059
Width door 3 (Wd3)
mm
cm
inch
ft
EF011060
Width door 4 (Wd4)
mm
Enter value for EF011060
Width door 4 (Wd4)
mm
cm
inch
ft
EF006795
Mounting level
EF006796
Type of profile rail
EF000249
Type of ventilation
EF008458
Modular spacing
EF003561
Number of height units
EF000258
Max. load capacity
kg
EF007375
With roof plate
EF007376
With earthing
EF007377
With front door
EF011937
Material front door
EF011934
Front door locking system
EF007381
With backside door
EF011938
Material rear door
EF011935
Rear door locking system
EF001089
With glazed door
EF007383
With sidewall
EF011936
With vertical cable management
EF002169
Material
EF006569
Surface finishing
EF000007
Colour
EF000010
Model
EF000116
RAL-number
EF007551
Demountable
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models