Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000132 - Central cover plate for communication technology
Bill of material
MC000132_2(EV006039_1_0_0_0_80_80_25_50_70_25_50_70_10_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_-_0_0_0_0_0_0_0_0_-_0_0_-_-_-_0_-_-_0_-_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_-_-_-_-)
ETIMCLASS
ETIM class
EC000018, EC000439, EC001264, EC001409, EC002949
ETIMMC
ETIM modeling class
MC000132
ETIMCV
ETIM class version
2
ETIMSY
ETIM class synonyms
Central cover plate for communication technology ; Insert/cover for communication technology ;
EF000005
Assembly arrangement
Central cover plate
EF000133
Utilization
EF000003
Mounting method
Flush mounted (plaster)
EF001579
Suitable for number of connectors
EF010888
Angle 1 (a1)
°
EF010889
Angle 2 (a2)
°
EF010890
Angle 3 (a3)
°
EF008809
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
EF008808
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF008810
Device depth (SH)
mm
Enter value for EF008810
Device depth (SH)
mm
cm
inch
ft
EF005709
Support ring
EF003893
With dust cover
EF000117
With hinged lid
EF000323
Outlet direction
EF001519
Imprintable label
EF004048
With imprint
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF023790
Anti-bacterial treatment
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF002442
Type of fastening
EF009573
Number of modules (module system)
EF005043
With buses/couplings
EF000878
With strain relief
EF002444
Shielded buses
EF002445
Shielded housing
EF003868
Luster terminal
EF003829
With lighting
EF006755
Suitable for degree of protection (IP)
EF004293
Impact strength
EF012278
Min. depth of built-in installation box
mm
EF000010
Model
EF000055
Cover
EF000540
Tap loss at 860 MHz
dB
EF003499
Tap loss at 2150 MHz
dB
EF000538
Number of outlets
EF001547
Suitable for cable modem
EF000539
Through loss at 860 MHz
dB
EF003500
Through loss at 2150 MHz
dB
EF001548
Suitable for remote power supply
EF000416
Frequency
MHz
EF005474
Degree of protection (IP)
EF003681
Surface mounting
EF007517
Flush-mounted installation
EF002440
Duct installation
EF003455
Floor box/sub-floor mounted
EF002935
Type of connector
EF001619
Category
EF000116
RAL-number
EF000124
Connection type
EF002500
Separate earthing connection
EF003456
With label space
EF004592
Compatible with third-party covers
EF002450
Separate strain relief
EF002497
Mounting method shielding connection
EF005033
With terminal resistor
EF002910
Mechanical coding
EF007758
Colour coding
EF001577
With bus/coupling
EF004395
Number of buses/couplings
EF001045
Centre plate
EF003807
With cover frame
EF002938
Cable strain relief
EF005424
Wire stock
EF002452
Dust protection cap
EF015873
Type of USB power supply
EF000319
Number of outputs
EF003983
Operating voltage
V
EF001315
Max. output current
mA
EF003933
Output voltage
V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models