Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000189 - Feed unit for busbar trunk
Bill of material
MC000189_1(EV004143_75_30_40_50_25_250_75_150_75_38_30_40_50_-_-_-_0_-_0_0)
ETIMCLASS
ETIM class
EC000122
ETIMMC
ETIM modeling class
MC000189
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Feed unit for busbar trunk ;
EF002935
Type of connector
EF006298
Power supply position
End
EF000010
Model
Single
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010059
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
EF002639
Busbar height (Hr)
mm
Enter value for EF002639
Busbar height (Hr)
mm
cm
inch
ft
EF020279
Insert length (IL)
mm
Enter value for EF020279
Insert length (IL)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF010935
Rail length (Lr)
mm
Enter value for EF010935
Rail length (Lr)
mm
cm
inch
ft
EF010987
Unit length (Lu)
mm
Enter value for EF010987
Unit length (Lu)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010004
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
EF003704
Rail width (Wr)
mm
Enter value for EF003704
Rail width (Wr)
mm
cm
inch
ft
EF007684
Rated current at AC 50 Hz
A
EF001391
Number of poles
EF007065
Rated voltage at AC 50 Hz
V
EF000007
Colour
EF000116
RAL-number
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models