Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000215 - Door-/video intercom
Bill of material
MC000215_1(60_30_210_20_180_90_20_20_60_180_60_150_10_180_20_90_90_90_60_60_150_60_45_0_0_0_-_0_0_0_0_0_0_0_-_0_0_0_0_0_-_-_-_0_0_0_0_0_-_-_0_0_0_0_0_0_0_-_0_0_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-)
ETIMCLASS
ETIM class
EC003603, EC000400, EC000779
ETIMMC
ETIM modeling class
MC000215
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Door station set ; Door-/video intercom ; House telephone ; Intercom ; Video house station ;
EF000218
Built-in depth (Di)
mm
Enter value for EF000218
Built-in depth (Di)
mm
cm
inch
ft
EF011046
Phone depth (Dp)
mm
Enter value for EF011046
Phone depth (Dp)
mm
cm
inch
ft
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF010998
Height 4 (H4)
mm
Enter value for EF010998
Height 4 (H4)
mm
cm
inch
ft
EF011043
Height buttons (Hb)
mm
Enter value for EF011043
Height buttons (Hb)
mm
cm
inch
ft
EF011023
Display height (Hd)
mm
Enter value for EF011023
Display height (Hd)
mm
cm
inch
ft
EF000332
Built-in height (Hi)
mm
Enter value for EF000332
Built-in height (Hi)
mm
cm
inch
ft
EF011044
Loudspeaker height (Hl)
mm
Enter value for EF011044
Loudspeaker height (Hl)
mm
cm
inch
ft
EF011045
Phone height (Hp)
mm
Enter value for EF011045
Phone height (Hp)
mm
cm
inch
ft
EF010886
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF011000
Width 4 (W4)
mm
Enter value for EF011000
Width 4 (W4)
mm
cm
inch
ft
EF011047
Width buttons (Wb)
mm
Enter value for EF011047
Width buttons (Wb)
mm
cm
inch
ft
EF011024
Display width (Wd)
mm
Enter value for EF011024
Display width (Wd)
mm
cm
inch
ft
EF000846
Built-in width (Wi)
mm
Enter value for EF000846
Built-in width (Wi)
mm
cm
inch
ft
EF011048
Loudspeaker width (Wl)
mm
Enter value for EF011048
Loudspeaker width (Wl)
mm
cm
inch
ft
EF011049
Phone width (Wp)
mm
Enter value for EF011049
Phone width (Wp)
mm
cm
inch
ft
EF000010
Model
EF012451
Type of communication
EF008552
Type of system
EF000259
Number of channels
EF012452
Single call function
EF012453
Group call function
EF012454
General call function
EF012919
Call transfer function
EF001474
Installation technique
EF000003
Mounting method
EF005474
Degree of protection (IP)
EF002393
Operating temperature
°
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available
EF001490
With video
EF000476
Number of indoor stations
EF000477
Number of outdoor stations
EF001472
Number of call buttons
EF012445
Mounting method indoor station
EF000478
Colour indoor station
EF012446
Mounting method outdoor station
EF012447
Material outdoor station
EF001492
Colour outdoor station
EF012448
Expandable to max. number of indoor stations
EF012449
Expandable to max. number of outdoor stations
EF003628
Picture system
EF007736
Property picture system
EF001215
Overhear protected
EF012450
Can be connected to smartphone
EF001479
Internal communication
EF000971
Hands free
EF021124
With day/night function
EF012436
Opening angle camera
°
EF012437
Zoom, pan/tilt function
EF000234
With memory function
EF002032
Screen diagonal
mm
EF006332
Screen diagonal (inch)
EF012438
Manual adjustable camera
EF001035
Label space/information surface
EF004782
Hearing aid compatible
EF021586
Suitable for disabled persons
EF002169
Material
EF001478
Operation door lock
EF001955
Control extra function(s)
EF001956
Function lamps
EF001958
With automatic door opener
EF000007
Colour
EF006977
Type of interface
EF001476
Mutable call tone
EF008036
Specific call tone
EF001483
Additional device connectable
EF001484
Loudness control
EF003102
With touch screen
EF000049
Depth
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models