Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000257 - Cover for cable box for snap-in connector
Bill of material
MC000257_1(EV000382_12_1_1_1_30_300_30_30_75_120_180_225_270_1_200_75_50_50_-_-_0_0_0_-_0_0)
ETIMCLASS
ETIM class
EC002655
ETIMMC
ETIM modeling class
MC000257
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Cover cable box for snap-in connector ; Cover for cable box for snap-in connector ;
EF000010
Model
Suitable for snap-in connector (brand specific)
EF000051
Shape
EF001579
Suitable for number of connectors
EF005536
Number of 3-pole connectors
EF005537
Number of 4-pole connectors
EF005538
Number of 5-pole connectors
EF000040
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
EF001438
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
EF021554
Length 1 (L1)
mm
Enter value for EF021554
Length 1 (L1)
mm
cm
inch
ft
EF021555
Length 2 (L2)
mm
Enter value for EF021555
Length 2 (L2)
mm
cm
inch
ft
EF021750
Length 3 (L3)
mm
Enter value for EF021750
Length 3 (L3)
mm
cm
inch
ft
EF010951
Length 4 (L4)
mm
Enter value for EF010951
Length 4 (L4)
mm
cm
inch
ft
EF010961
Length 5 (L5)
mm
Enter value for EF010961
Length 5 (L5)
mm
cm
inch
ft
EF010962
Length 6 (L6)
mm
Enter value for EF010962
Length 6 (L6)
mm
cm
inch
ft
EF010964
Length 7 (L7)
mm
Enter value for EF010964
Length 7 (L7)
mm
cm
inch
ft
EF000386
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
EF000008
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF023088
Width 2 (W2)
mm
Enter value for EF023088
Width 2 (W2)
mm
cm
inch
ft
EF010999
Width 3 (W3)
mm
Enter value for EF010999
Width 3 (W3)
mm
cm
inch
ft
EF000551
Diameter
mm
EF000049
Depth
mm
EF002442
Type of fastening
EF000007
Colour
EF005036
With connection cable
EF000336
Number of socket outlets
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models