Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WOERNER Lubrication
Description
GMA - Pump unit
Bill of material
GMA-B01/99/2/0/0/0/0/0/0/0/0
AB
Drive
BH
Revervoir size
NF
Level monitoring / Follow-up piston
BA
Filling Connection
POS1
Place 1
POS2
Place 2
POS3
Place 3
POS4
Place 4
POS5
Place 5
M
Motor
GEW
Weight
5.232 kg
A
Dimension
273 mm
B
Dimension
0 mm
D
Diameter
197 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models