Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-03 - Hinges With Safety Switch Type 01
Bill of material
EV191-03030009
CNSORDERNO
SKU
A
mm
B
101 mm
C
30 mm
D
81 mm
E
mm
F
mm
H
12 mm
I
22.5 mm
J
71 mm
K
17 mm
ROT
Rotation
G
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models