Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ewikon
Description
L73601-04 - Ø10 - Ewikon straight manifold L2X T 4-drop
Bill of material
L73601-04_90_80_90
BESTNR
Order code
L73601-04
S1
min. 90 mm
S2
min. 80 mm
L
max. 600 mm
340.000
HW
Heaters angle
°
DAR
Description positive-negative
W
Number of heaters
4
B
Width
80 mm
H1
Height
70 mm
H2
Height
80 mm
H3
Height
106 mm
H4
Height
101 mm
G2
Weight
14.9 KG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models