Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Fabory
Description
BS 2470 V2 HSSSCP - BS Hex Socked Set Screw Cup point
Bill of material
BS 2470 V2 HSSSCP 1/2X3/4
CNSORDERNO
Article Number
NENNID
Nominal Size
Inch
D
Nominal Diameter
1/2 Inch
L
Length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
BS ≈2470
THREAD
Thread
British Standard Whitworth
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
45H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
COMPARABLESTAN
Comparable standards
ASME≈B18.3
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/07940127020
PACKAGING
Packaging unit
PCS
TT
Thread type
BSW
TT1
Thread per inch
12.000 Inch
J
Hexagon socket size
1/4 Inch
J1
0.250 Inch
K
Key Engagement min.
0.200 Inch
CMAX
Point Diameter max.
0.291 Inch
CMIN
Point Diameter min.
0.291 Inch
W
Point Angle
Inch
JMAX
Socket WAF max.
0.0285 Inch
JMIN
Socket WAF min.
0.0280 Inch
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models