Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Fabory
Description
BS 1768 - Hexagon slotted nuts, double chamfered
Bill of material
Hexagon slotted nut, double chamfered BS 1768 5/81
CNSORDERNO
Article number
NENNID
Short description
D
Nominal size
Inch
TYPE
Alternative types of hexagon slotted nuts
BRAND
Brand
Fabory
STANDARD
Standard
BS ≈1768
THREAD
Thread
Unified National Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
BASICMATERIAL
Basic material
Steel
GRADE
Grade
6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161707
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/12161158001
PACKAGING
Packaging unit
PCS
PP
Inch
D1
Inch
G
Thickness-max.
Inch
H
Lower face of nut to buttom of slot-max.
Inch
J
Thickness-max.
Inch
K
Lower face of nut to bottom of slot-max.
Inch
M
Width of slot-max.
Inch
N
Depth of slot
Inch
MX
Maximum off-centre distance between centre line of slot and tapped hole
Inch
T
Tolerance on squareness of thread to face of nut
Inch
A
Width across flats-max.
Inch
C
Width across corners
Inch
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models