Catalog navigation
Selección de modelo CAD
Productos disponibles: 17
HELP_VARIABLE
Company
Fabory
Description
DIN 6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Bill of material
Hexagon nut DIN 6926 M6
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6926
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Nylon insert - flange
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7043
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/es/p/55738060001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
C
Flange thickness min.
mm
DC
Flange diameter max.
mm
M
Overall height max.
mm
M1
Wrenching height min.
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD