Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Fabory
Description
DIN 929 - Hexagonal weld nuts
Bill of material
Weld nut DIN 929 M6
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 929
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon weld nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-09-04
UNSPSC
31161731
ETIM
EC002378
URL
https://www.fabory.com/en-GB/p/55180060001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
B
Boundary dimensions +- 0.3
mm
D2
Diameter d11
mm
D3
Diameter H13
mm
D4
Diameter max.
mm
E
Width across corners min.
mm
H1
Boundary dimensions -0.2
mm
H2
Boundary dimensions -0.15
mm
M
Overall height h14
mm
S
Width across flat h13
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models