Catalog navigation
CAD model selection
Selectable products: 168
HELP_VARIABLE
Company
Fabory
Description
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch thread, product grades A and B
Bill of material
Hexagon slotted and castle nut DIN 935-1 M24
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN729
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-04
UNSPSC
31161707
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/12035240001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DA
Inner diameter of bearing area max.
mm
DE
Castle diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
W
Nut height without slot max.
mm
M
Overall height max.
mm
M1
Minimal height for clef onset min.
mm
N
Width of slot max.
mm
S
Across-flats-dimension max.
mm
A
Number of slots
SPLINT
Cotter pin to DIN 94
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models