Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Fabory
Description
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, high type
Bill of material
Hexagon nut DIN 982 M12
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO?7040,NF?E25-409
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/51718120001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
DA
Inner diameter of countersunk max.
mm
M
Overall height max.
mm
M1
Wrenching height min.
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models