Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 986 - Prevailing torque type hexagon domed cap nuts with non metallic insert
Bill of material
Hexagon nut DIN 986 M8
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 986
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cap nut - prevailing torque
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-05
UNSPSC
31161705
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/16450080001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
M
Overall height
mm
HH
Cap height
mm
M1
Wrenching height
mm
R
Radius
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models