Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
Fabory
Description
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades A and B
Bill of material
Hexagon thin nut ISO 8675 M20x1.5
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8675
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
DIN439
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-01
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/11071200200
PACKAGING
Packaging Unit
PCS
P
Pitch of bolt
mm
D2
Diameter min.
mm
M
Total height max.
mm
S
Width across flat max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models