Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Fabory
Description
DIN ≈2093 A/C - Disc springs
Bill of material
Tellerfeder DIN 2093 A/C A 20
CNSORDERNO
Article Number
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈2093 A/C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
A (heavy)
TYPE
Type
Critical applications disc spring
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/51448210006
PACKAGING
Packaging Unit
PCS
REIHE
Series
A
GRUPPE
GROUP
DE
Outer diameter h12
DI
Inner diameter H12
T
Thickness
TT
Thickness
HO
Height
LO
Overall thickness
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models