Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Fabory
Description
DIN ≈939 (1955) - Studs - Metal end=1.25d
Bill of material
Stiftschraube DIN ≈939 (1955) (1955) 1/2"WWx12TPIx60mm
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread - screw-in
mm
L
Length js15
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈939 (1955)
THREAD
Thread
British Standard Whitworth
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Stud 1,25xd
BASICMATERIAL
Basic material
Steel
GRADE
Grade
5.6/5.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN≈2346 (1962)
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
eClass 7.1
UNSPSC
31161610
ETIM
EC002391
URL
https://www.fabory.com/en-GB/p/21540127060
PACKAGING
Packaging Unit
PCS
D3
Core diameter of screw-in
mm
PX
Thread pitch
DE
Nominal thread - nut
mm
P3
Pitch of bolt - nut
mm
L1
Overal length
mm
B1
Thread length
mm
B2
Thread length
mm
X1
Length of the thread run-out
mm
X2
Length of the thread run-out
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models