Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Fabory
Description
DIN 7981 F-H - Cross recessed H pan head tapping screws, form F
Bill of material
Tapping screw DIN 7981 ST3.5x8-F-H
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7981 F-H
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Flat point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Nickel plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7049 F-H,ASMEB18.6.4
ADDITIONALINFO
Additional information
without point
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26300035008
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MH
Wing diameter of cross recesses ~
mm
TH
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models