Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FAR
Description
MULTISTAGE RIVETS - ALUMINIUM MULTISTAGE MULTIFAR RIVETS LARGE HEAD
Bill of material
555481003
CODE
Code
DESC
Description
TIP
Type
multifar
BM
Rivet body material
Aluminium
NM
Nail material
Steel
RH
Rivet head
Large
D
Head dimension
16 mm
C
Mandrel diameter
2.9 mm
VERSION
Version
SSMIN
mm
SSMAX
mm
SS
Grip range
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models