Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Cover Cap D20 for Automatic Connector I, Slot 8 N
Bill of material
099GA085K
PARTNR
Part #
099GA085K
PROFILE
Profile
I
COLOR
Color
Gray ≈ RAL 7042
WEIGHT
Weight
1.0 g
ID
ID #
143155
CTN
Customs Tariff Number
39269097
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061066269
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models