Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FATH
Description
Central Connector B, Slot 8 and Slot 10
Bill of material
099B08110700S01
PARTNR
Part #
PROFILE
Profile
B
N
Slot
A
mm
B
mm
B1
b
mm
D
mm
D1
Ød
mm
L
mm
SW
mm
T
mm
AN
Angle
WEIGHT
Weight
g
CTN
Customs Tariff Number
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Plastic Combi Hinge 30, Non-detachable,Black
    FATH
    Central Connector B, Bush 9.8 / Slot 10
    FATH
    Bolt Connector, Slot 10
    FATH
    Mitre Connector 45°-90°, slot 10
    FATH
    Automatic Connector Steel
    FATH
    Central Connector Bush 15, Slot 8
    FATH
    Central Connector B, Slot 6
    FATH
    Universal Connector B
    FATH
    Central Connector B Nut, Slot 8
    FATH
    Hammer Head Screw
    FATH
    Cover Cap for 40 mm Modular Dimension
    FATH
    Angle connector B 45, 45°
    FATH
    Roll-in T-slot Nut 13.5 x 7.2 mm with Spring Leaf
    FATH
    Roll-in T-slot Nut 14.0 x 5.2 mm with Spring Leaf
Previews
3D
Dimension
2D
Download CAD models