Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Steel Support Bracket 80 x 160
Bill of material
093W807
PARTNR
Part #
093W807
PROFILE
Profile
I
N
Slot
8
B
80 mm
L
160 mm
WEIGHT
Weight
2604 g
CTN
Customs Tariff Number
76169910
ID
ID #
119210
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061046537
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models