Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Alu Support Bracket 80 x 160
Bill of material
093W810
PARTNR
Part #
093W810
L
160 mm
B
80 mm
WEIGHT
Weight
815.0 g
CTN
Customs Tariff Number
76169910
ID
ID #
143853
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061066481
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models