Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Mitre Connector 45°-90°, slot 10
Bill of material
099BG10081090
PARTNR
Part #
099BG10081090
PROFILE
Profile
B
N
Slot
10
WEIGHT
Weight
57 g
CTN
Customs Tariff Number
73269098
ID
ID #
137886
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061059278
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models