Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Firma
FATH
Opis
End Friction Joint I40L for System Arm (Set)
Lista materiałowa
061FAS40LN08(0)
PARTNR
Part #
PROFILE
Profile
I
N
Slot
8
R
4 mm
B
40 mm
W
Nm
MAMAX
MAmax
45 Nm
WEIGHT
Weight
g
ROT
Rotation
CTN
Customs Tariff Number
76169990
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD