Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Společnost
FATH
Popis
Friction Joint B40L for System Arm (Set)
Kusovník
061FGS40LN10
PARTNR
Part #
PROFILE
Profile
B
N
Slot
10
R
3 mm
B
40 mm
W
Nm
MAMAX
MAmax
45.0 Nm
WEIGHT
Weight
g
ROT
Rotation
CTN
Customs Tarrif Number
73269098
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model