Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Round Tubes 42.4
Bill of material
098VR422012
PARTNR
Part #
VER
Version
B
42.4 mm
B1
b
mm
L
43 mm
M
Size
S
35 mm
FMAX
Fmax
7840 N
WEIGHT
Weight
g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models