Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
FATH
Popis
Fixation Block 25, Gray
Kusovník
094500M6S03
PARTNR
Part #
094500M6S03
PROFILE
Profile
I
N
Slot
8
COLOR
Color
Gray ≈ RAL 7042
T
Thread
M6
A1
5.0 / 10.0* / 15.0 / 20.0* mm
A2
Profile
4.35 (4.5) mm
WEIGHT
Weight
13.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
129957
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061053238
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model