Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Firma
FATH
Opis
Heavy-duty Swivel Caster Ø 200 with Mounting Plate 40 / 45
Lista materiałowa
098S200GH129105
PARTNR
Part #
COLOR1
Swivel Caster Tread Color
COLOR2
Wheel Body Color
ESD
Electrostatical discharging
D
200 mm
B
mm
H
235 mm
MAXL
Max. Load
N
WEIGHT
Weight
g
ID
ID #
CTN
Customs Tariff Number
73269098
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD