Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Heavy-duty Pivot Foot, PA / ST - BDH
Bill of material
9AK125KBZ24150M
PARTNR
Part #
VER
Version
without anti-slip plate
BASE
Base
MXL
M x L
mm
M
Thread
mm
L
150 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
mm
D1
Ød
mm
F
55.8 mm
LK
mm
H
mm
H1
h
mm
SW
mm
FMAX
Fmax
N
WEIGHT
Weight
g
CTN
Customs Tariff Number
73269098
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models