Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Swivel Foot, ZN / ST- BDH - Ball Joint 15
Bill of material
9D120ZBS12125M
PARTNR
Part #
VER
Version
without anti-slip plate
BASE
Base
120
MXL
M x L
mm
M
Thread
mm
L
125 mm
ANG
Angle
mm
Enter value for ANG
Angle
mm
cm
inch
ft
D
119 mm
F
mm
LK
94 mm
SW
mm
FMAX
Fmax
N
WEIGHT
Weight
g
CTN
Customs Tariff Number
73269098
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    GN 638 ST - Ball jointed levelling feet
    FATH
    Swivel Foot, PA / ST - BDH - Ball Joint 15
    FATH
    Sliding Door Guide Set 40 / 45
    FATH
    Swivel Foot, PA / SS - BDH - Ball Joint 15
    Boteco
    P830 - MOUNTING FOOT WITH BALL JOINT (R.24), HEXAGONAL BASE AND THREADED HOLE
    FATH
    Swivel Foot PA / ST - BDH - Ball Joint 22
    FATH
    Threaded Bush for Square Tubes 30 x 30
    FATH
    Threaded Bush for Square Tubes 40 x 40
    FATH
    Swivel Caster Ø 75 with System Brake
    FATH
    Roller Track XST R28
    FATH
    Swivel Caster Ø 75
    Fabory
    ISO 7380-1 - Button head screws: Hexagon socket button head screws
    Fabory
    ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups A and B
    FATH
    Swivel Foot, PA / SS Ball Joint 15
Previews
3D
Dimension
2D
Download CAD models